Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 2.969 |
| Product length mm | 75.413 |
| Product Material | Steel |
| Product width in | 2.134 |
| Product width mm | 54.204 |
| Sub brand | Airflex |