35VC,37VC & 42VC650 TORQ
307851
Tools307851 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 7.625 |
| Product length mm | 193.675 |
| Product Material | Carbon Steel |
| Product width in | 0.500 |
| Product width mm | 12.7 |
| Sub brand | Airflex |