5CB200 FRIC BLK
308188
Tools308188 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.197 |
| Product height mm | 5.004 |
| Product length in | 2.469 |
| Product length mm | 62.713 |
| Product Material | Non-Asbestos |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Sub brand | Airflex |