5CB200 AIR CONN TUBE
308379
Tools308379 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.469 |
| Product height mm | 11.913 |
| Product length in | 0.469 |
| Product length mm | 11.913 |
| Product width in | 1.160 |
| Product width mm | 29.464 |
| Series | CB |
| Sub brand | Airflex |