11.5VC BOLTING BLOCK
308409
Tools308409 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 3.642 |
| Product length mm | 92.507 |
| Product Material | Steel |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Sub brand | Airflex |