FRICTION SHOE ASSY, 8CB
308415
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.468 |
| Product height mm | | 11.887 |
| Product length in | | 3.078 |
| Product length mm | | 78.181 |
| Product width in | | 2.700 |
| Product width mm | | 68.580 |
| Sub brand | AIRFLEX | Airflex |