28VC1000 SPL REINF BLOCK
308552
Tools308552 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.438 |
| Product height mm | 36.525 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product Material | Steel |
| Product width in | 10.219 |
| Product width mm | 259.563 |
| Sub brand | Airflex |