Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Adapter Casting |
| Product height in | 24.625 |
| Product height mm | 625.475 |
| Product length in | 24.625 |
| Product length mm | 625.475 |
| Product Material | Semi Steel |
| Product width in | 2.938 |
| Product width mm | 74.612 |
| Sub brand | Airflex |