RIM-CLUTCH, 12CB 1VH
401405
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 17.625 |
| Product height mm | | 447.675 |
| Product length in | | 17.625 |
| Product length mm | | 447.675 |
| Product width in | | 4.188 |
| Product width mm | | 106.375 |
| Sub brand | AIRFLEX | Airflex |