14CB B3 R/S AIR BRIDGE
401546
Tools401546 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Bridge |
| Product height in | 18.880 |
| Product height mm | 479.552 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product width in | 2.125 |
| Product width mm | 53.975 |
| Series | CB |
| Sub brand | Airflex |