Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 8.062 |
| Product height mm | 204.775 |
| Product length in | 8.062 |
| Product length mm | 204.775 |
| Product Material | Gray Cast Iron |
| Product width in | 7.375 |
| Product width mm | 187.325 |
| Sub brand | Airflex |