Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Brand | Danfoss |
| Component height in mm | mm |
| Description | DUAL RETRIG MULTIVIBRATOR |
| Is this a Dx part | YES |
| Lead free status | N/A |
| MFG 1 Datasheet | N/A |
| Moisture sensitivty level | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | SO16 |
| Peak solder temperature | N/A |
| Pin mapping | N/A |
| Product height in | 49.563 |
| Product height mm | 1258.887 |
| Product length in | 49.563 |
| Product length mm | 1258.887 |
| Product width in | 6.625 |
| Product width mm | 168.275 |
| Remarks | N/A |
| Schematic device name | HEF4538 |
| Schematic symbol name | 74HC4538 |
| Sub brand | Airflex |
| Temperature Range | N/A |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
