Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 18.140 |
| Product height mm | 460.756 |
| Product length in | 18.140 |
| Product length mm | 460.756 |
| Product Material | Gray Cast Iron |
| Product width in | 2.880 |
| Product width mm | 73.152 |
| Sub brand | Airflex |