Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Is this a Dx part | NO |
| Product height in | 54.438 |
| Product height mm | 1382.712 |
| Product length in | 54.438 |
| Product length mm | 1382.712 |
| Product width in | 12.750 |
| Product width mm | 323.850 |
| Remarks | N/A |
| Size | 135X186 |
| Sub brand | Airflex |
| TYPE | CSTM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
