24VC650 DUAL INT. FLANGE
404274
Tools404274 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.000 |
| Product height mm | 609.600 |
| Product length in | 24.000 |
| Product length mm | 609.600 |
| Product Material | Steel |
| Product width in | 17.000 |
| Product width mm | 431.8 |
| Sub brand | Airflex |