Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Characteristic | POLYAMID |
| Material | NYLON |
| Product height in | 49.219 |
| Product height mm | 1250.156 |
| Product length in | 45.344 |
| Product length mm | 1151.731 |
| Product Material | Neoprene |
| Product width in | 12.500 |
| Product width mm | 317.500 |
| Remarks | N/A |
| Spacer Hex width in mm | N/A |
| Spacer inside diameter in mm | mm |
| Spacer length in mm | mm |
| Spacer outside diameter in mm | mm |
| Sub brand | Airflex |
| Thread, Size | N/A |
| Type of spacer | THREAD FREE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |