Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Characteristic | ZINCIFIED | ZINCIFIED |
| Material | STEEL | STEEL |
| Package contents | SHIPPING BOARD | Shipping board |
| Remarks | PLATED | PLATED |
| Screw, Drive Type | INTERNAL HEXAGON | |
| Screw, Head Diameter | 9,3980 | mm |
| Screw, Head Height | 9,5300 | mm |
| Screw, Head Type | CYLIND.HEX.SOCKET CAP HEAD | |
| Screw, Hex Width | 7,9200 | mm |
| Screw, Length | 55,0000 | mm |
| Standard | DIN 912 | DIN 912 |
| Standard Class Level | N/A | |
| Sub brand | AIRFLEX | Airflex |
| Thread, Size | M5X10 | |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
