Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRUM CASTING | Drum Casting |
| Product height in | 27.160 | |
| Product height mm | 689.864 | |
| Product length in | 27.160 | |
| Product length mm | 689.864 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 16.640 | |
| Product width mm | 422.656 | |
| Sub brand | AIRFLEX | Airflex |