Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 10.750 | |
| Product height mm | 273.050 | |
| Product length in | 10.750 | |
| Product length mm | 273.050 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 1.938 | |
| Product width mm | 49.212 | |
| Sub brand | AIRFLEX | Airflex |