Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Brand | DANFOSS | Danfoss |
| Component height in mm | 27,00 | mm |
| Description | QUAD OP AMP | |
| Is this a Dx part | YES | |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | SO14 | |
| Peak solder temperature | N/A | |
| Pin mapping | N/A | |
| Product height in | 17.625 | |
| Product height mm | 447.675 | |
| Product length in | 17.625 | |
| Product length mm | 447.675 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 3.250 | |
| Product width mm | 82.550 | |
| Remarks | N/A | |
| Schematic device name | LMC660 | |
| Schematic symbol name | OPAMP_QUAD | |
| Sub brand | AIRFLEX | Airflex |
| Temperature Range | N/A | |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |