Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 17.500 | |
| Product height mm | 444.500 | |
| Product length in | 17.500 | |
| Product length mm | 444.500 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 7.500 | |
| Product width mm | 190.5 | |
| Sub brand | AIRFLEX | Airflex |
