Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
405628-0145
HUB, 28VC650/1000 5.5089/5.5114 36X20
405628-0145
Tools
Add to comparison
Add to comparison
405628-0145
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
21.500
Product height mm
546.100
Product length in
21.500
Product length mm
546.100
Product width in
8.000
Product width mm
203.200
Sub brand
AIRFLEX
Airflex