Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | HUB CASTING | Hub Casting |
| Product height in | 23.110 | |
| Product height mm | 586.994 | |
| Product length in | 23.110 | |
| Product length mm | 586.994 | |
| Product Material | SEMI STEEL | Semi Steel |
| Product width in | 13.400 | |
| Product width mm | 340.36 | |
| Sub brand | AIRFLEX | Airflex |