Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
405631-0133
HUB, 32VC1000 8.6604/8.6632 50X28
405631-0133
Where to buy
Export PDF
Tools
Add to comparison
405631-0133
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
22.500
Product height mm
571.500
Product length in
22.500
Product length mm
571.500
Product width in
9.500
Product width mm
241.300
Sub brand
AIRFLEX
Airflex