Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| InspectionText | <br><br>** CERTIFICATE OF COMPLIANCE ** <br><br>This product has been tested and found to comply with applicable dimensional, material, water, air and balance performance <br>specifications as per detailed engineering drawings and specified customer requirements. <br><br>All process and testing operations have been verified as acceptable by the Quality Assurance Department in conformance with <br>the requirements of our Quality Program and are certified to meet all documented performance specifications. <br><br><br>CERTIFIED BY: <br><br><br>_________________________________________ <br><br>Wes Featherston <br>Sr. Quality Engineer <br>Danfoss Power Solutions - Airflex Division ORIGIN : USA<br>9919 Clinton Rd. <br>Brooklyn, OH 44144 | |
| Product height in | 32.500 | |
| Product height mm | 825.500 | |
| Product length in | 32.500 | |
| Product length mm | 825.500 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 11.000 | |
| Product width mm | 279.400 | |
| Sub brand | AIRFLEX | Airflex |