42VC1200 VENT INT FLG DR 12.500 LENGTH-product-details

42VC1200 VENT INT FLG DR 12.500 LENGTH

405677-0101


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in42.000
Product height mm1066.800
Product length in42.000
Product length mm1066.800
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in15.000
Product width mm381
Sub brandAIRFLEXAirflex