Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Component height in mm | 27,00 | mm |
| Configuration | DUAL APPLICATION | Dual application |
| Friction width | 12 INCH | 12 inch |
| Is this a Dx part | YES | |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 670 | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | SOD-80 | SOD-80 |
| Pin mapping | A,C | A,C |
| Power rating in watts | 0,062 | W |
| Product height in | 54.250 | |
| Product height mm | 1377.950 | |
| Product length in | 54.250 | |
| Product length mm | 1377.950 | |
| Product width in | 36.120 | |
| Product width mm | 917.448 | |
| Remarks | N/A | |
| Schematic device name | DIO_ZENER | DIO_ZENER |
| Schematic symbol name | DIO_ZENER | DIO_ZENER |
| Size | 42 | 42 |
| Sub brand | AIRFLEX | Airflex |
| Temperature Range | N/A | |
| Torque at 75 psi lb-in | 819000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |