Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | AIR BRIDGE | Air Bridge |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 18.880 | |
| Product length mm | 479.552 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 4.000 | |
| Product width mm | 101.6 | |
| Sub brand | AIRFLEX | Airflex |