Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Brand | DANFOSS | Danfoss |
| Component height in mm | N/A | |
| InspectionText | ** CERTIFICATE OF COMPLIANCE **<br><br>This product has been tested and found to comply with applicable dimensional, material, water, air and balance performance<br>specifications as per detailed engineering drawings and ISO 9001-2015 requirements.<br><br>All process and testing operations have been verified as acceptable by the Quality Assurance Department in conformance with<br>the requirements of our Quality Program and are certified to meet all general performance specifications stated in our current<br>published catalogs.<br><br>CERTIFIED BY:<br><br><br>_________________________________________<br><br>Wes Featherston<br>Sr. Quality Engineer<br>Danfoss Power Solutions - Airflex Division<br>9919 Clinton Rd.<br>Brooklyn, OH 44144 | |
| Is this a Dx part | NO | |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Number of pins | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | N/A | |
| PCB layout decal | N/A | |
| Peak solder temperature | N/A | |
| Pin mapping | N/A | |
| Product height in | 22.120 | |
| Product height mm | 561.848 | |
| Product length in | 22.120 | |
| Product length mm | 561.848 | |
| Product width in | 10.563 | |
| Product width mm | 268.287 | |
| Remarks | N/A | |
| Schematic device name | N/A | |
| Schematic symbol name | N/A | |
| Sub brand | AIRFLEX | Airflex |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
