Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 26.120 | |
| Product height mm | 663.448 | |
| Product length in | 26.120 | |
| Product length mm | 663.448 | |
| Product width in | 10.563 | |
| Product width mm | 268.287 | |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
