Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | AIR BRIDGE | Air Bridge |
| Product height in | 2.750 | |
| Product height mm | 69.850 | |
| Product length in | 18.870 | |
| Product length mm | 479.298 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 4.080 | |
| Product width mm | 103.632 | |
| Series | CB | CB |
| Sub brand | AIRFLEX | Airflex |