38VC1200 DL HUB 8.500 8.505 RGH BORE N-product-details

38VC1200 DL HUB 8.500 8.505 RGH BORE N

406841-0001


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in28.500
Product height mm723.900
Product length in28.500
Product length mm723.900
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in13.000
Product width mm330.2
Sub brandAIRFLEXAirflex