Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | HUB CASTING | Hub Casting |
| Product height in | 20.290 | |
| Product height mm | 515.366 | |
| Product length in | 20.290 | |
| Product length mm | 515.366 | |
| Product Material | SEMI STEEL | Semi Steel |
| Product width in | 7.810 | |
| Product width mm | 198.374 | |
| Sub brand | AIRFLEX | Airflex |