Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Component height in mm | 27,00 | mm |
| Inductance in Henrys | 0.000260000 | |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Package contents | HUB CASTING | Hub Casting |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | COIL_56V30 | |
| Product height in | 20.290 | |
| Product height mm | 515.366 | |
| Product length in | 20.290 | |
| Product length mm | 515.366 | |
| Product Material | SEMI STEEL | Semi Steel |
| Product width in | 6.810 | |
| Product width mm | 172.974 | |
| Rated, Current | 2.5 | 2.5 |
| Remarks | N/A | |
| Schematic device name | COIL | COIL |
| Schematic symbol name | COIL_2-4 | |
| Sub brand | AIRFLEX | Airflex |
| TYPE | COIL | COIL |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |