Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | AIR BRIDGE | Air Bridge |
| Product height in | 16.880 | |
| Product height mm | 428.752 | |
| Product length in | 16.880 | |
| Product length mm | 428.752 | |
| Product Material | STEEL | Steel |
| Product width in | 2.854 | |
| Product width mm | 72.492 | |
| Series | CB | CB |
| Sub brand | AIRFLEX | Airflex |