Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
407876-0114
52VC1200 DR HUB 13.7405 13.7440
407876-0114
Tools
Add to comparison
Add to comparison
407876-0114
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
42.000
Product height mm
1066.800
Product length in
42.000
Product length mm
1066.800
Product Material
Gray Cast Iron
Product width in
17.000
Product width mm
431.8
Sub brand
Airflex