16VC1000 INTERNAL FLANGE
408074
Tools408074 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 16.000 |
| Product height mm | 406.400 |
| Product length in | 16.000 |
| Product length mm | 406.400 |
| Product Material | Semi Steel |
| Product width in | 11.500 |
| Product width mm | 292.1 |
| Sub brand | Airflex |