Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Hub Casting |
| Product height in | 18.000 |
| Product height mm | 457.200 |
| Product length in | 18.000 |
| Product length mm | 457.200 |
| Product Material | Gray Cast Iron |
| Product width in | 7.313 |
| Product width mm | 185.737 |
| Sub brand | Airflex |