Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Maximum speed rpm | 1220 |
| Product height in | 30.000 |
| Product height mm | 762.000 |
| Product length in | 30.000 |
| Product length mm | 762.000 |
| Product Material | Ductile Iron |
| Product width in | 6.125 |
| Product width mm | 155.575 |
| Sub brand | Airflex |