11.5VC500 INT. FLANGE DR
408290
Tools408290 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.500 |
| Product height mm | 292.100 |
| Product length in | 11.500 |
| Product length mm | 292.100 |
| Product Material | Gray Cast Iron |
| Product width in | 6.500 |
| Product width mm | 165.1 |
| Sub brand | Airflex |