33VC650 DL INT FLG DR
408318
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 33.000 |
| Product height mm | 838.200 |
| Product length in | 33.000 |
| Product length mm | 838.200 |
| Product Material | Gray Cast Iron |
| Product width in | 16.437 |
| Product width mm | 417.500 mm |
| Sub brand | Airflex |