SPIDER, 6CB 0.875/0.880
408367-0001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.125 |
| Product height mm | | 282.575 |
| Product length in | | 11.125 |
| Product length mm | | 282.575 |
| Product width in | | 2.500 |
| Product width mm | | 63.500 |
| Sub brand | AIRFLEX | Airflex |