Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Maximum speed rpm | 1800 |
| Product height in | 13.250 |
| Product height mm | 336.550 |
| Product length in | 13.250 |
| Product length mm | 336.550 |
| Product Material | Ductile Iron |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Sub brand | Airflex |
