Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
408586-0001
HUB, 51VC1600 DL 11.5000/11.5050 RGH BR
408586-0001
Tools
Add to comparison
Add to comparison
408586-0001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
42.000
Product height mm
1066.800
Product length in
42.000
Product length mm
1066.800
Product width in
20.000
Product width mm
508.000
Sub brand
Airflex