12CB SPDR,TAPER BORE
408826
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.125 |
| Product height mm | 460.375 |
| Product length in | 18.125 |
| Product length mm | 460.375 |
| Product Material | Ductile Iron |
| Product width in | 4.125 |
| Product width mm | 104.775 mm |
| Sub brand | Airflex |