14VC1000 EXTEN S/PL
409148-01
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.310 |
| Product height mm | 617.474 |
| Product length in | 24.310 |
| Product length mm | 617.474 |
| Product Material | Carbon Steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Sub brand | Airflex |