14VC1000 EXTEN S/PL
409148
Tools409148 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.000 |
| Product height mm | 609.600 |
| Product length in | 24.000 |
| Product length mm | 609.600 |
| Product Material | Carbon Steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Sub brand | Airflex |