32VC1000 EXTEN S/PL
409151
Tools409151 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.250 |
| Product height mm | 1123.950 |
| Product length in | 44.250 |
| Product length mm | 1123.950 |
| Product Material | Carbon Steel |
| Product width in | 1.312 |
| Product width mm | 33.325 |
| Sub brand | Airflex |