Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange Drum Casting |
| Product height in | 14.500 |
| Product height mm | 368.300 |
| Product length in | 14.500 |
| Product length mm | 368.300 |
| Product Material | Ductile Iron |
| Product width in | 13.440 |
| Product width mm | 341.376 |
| Sub brand | Airflex |