DRUM, 52VC1200 MALE REG
409715
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 52.000 |
| Product height mm | 1320.800 |
| Product length in | 52.000 |
| Product length mm | 1320.800 |
| Product width in | 13.875 |
| Product width mm | 352.425 |
| Sub brand | Airflex |